arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WEL HSK-A63 Ø6x65 Illustration similar

WEL HSK-A63 Ø6x65

WELDON end mill holders

ID 263520

Ready for shipment in 3 - 6 working days
WEL HSK-A63 Ø6x65, Toolholders
  • WELDON end mill holders
  • Series: WELDON
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 6 mm
  • Projecting length: 65 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Including WELDON clamping screw
Technology WELDON end mill holders
Series WELDON
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 6 mm
D2 [mm] 25
D6 [mm] 14.5
Projecting length L1 [mm]/[inch] 65 mm / 2.6"
L2 [mm] 35
L4 [mm] 39
G1 M6
Weight [kg] 0.8

Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Toolholder changes
For automatic toolholder changes

Scope of delivery
Including WELDON clamping screw

Individual
Additional sizes and customized designs are available upon request