GBG-R Ø42-18-3
6-way reversal jaws
ID 1589817
Top jaws, standard
Product features:
Product features:
- Clamping insert round
- For swivel and adapter plates
- Interface 1: W-38
- Dimensions: Ø42/Ø34 x 18 mm
- grip-Stufe: 3 mm
- Weight: 0.2 kg
Technical details
| Width [mm] | 42.0 |
|---|---|
| Height [mm] | 18.0 |
| Bundle | piece |
| Weight [kg] | 0.2 |
Etendue de la livraison
Insert de serrage, vis de fixation