FFV Z235-C8
Plaque interface standard
ID 836131
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z235
- Machine side: ISO 702-3 Nr. 8
- Chuck pitch circle: 290.5 mm
- Spindle pitch circle: 171.4 mm
- Height: 30 mm
- Through-hole: 136 mm
- Weight: 8.9 kg
Technical details
| Chuck side | Z235 |
|---|---|
| Machine side | ISO 702-3 Nr. 8 |
| Chuck pitch circle [mm] | 290.5 |
| Spindle pitch circle [mm] | 171.4 |
| Height [mm] | 30.0 |
| Through-hole [mm] | 136.0 |
| Weight [kg] | 8.9 |
Scope of delivery
Adapter plate, mounting screws