arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GFD mini 230-27-1 52/96

GFD mini 230-27-1 52/96

Manual set-up systems

ID 1632525

Standard manual set-up system

Product features:
  • Universal set-up station
  • Manually clamped system
Technical data:
  • Dimensions: 230 x 150 x 27 mm
  • Clamping pin pitch 1: 52 x 52 mm
  • Clamping pin pitch 2: 96 x 96 mm
  • Pull-down force: 17 kN
  • Max. torque: 30 Nm
  • Material: Nitrided steel
  • Weight: 5.9 kg
Pull-down force [kN] 17.0
Max. torque [Nm] 30.0
Weight [kg] 5.9

Scope of delivery
Universal set-up station, operating manual; without clamping pin, without clamping device