SP 200-1
Clamping inserts
ID 194140
SP 200-1, Clamping inserts
- Height H: 10 mm
- Length L: 25.5 mm
- Width B: 16 mm
- Thread G: M6
Información técnica
Height H [mm] | 10.0 |
---|---|
Length L [mm] | 25.5 |
Width B [mm] | 16.0 |
Thread G | M6 |