arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-2 125-11 Illustration similar

GWU-2 125-11

Accessories for the manual clamping systems standard

ID 432495

Delivery time on request
Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports – width 125 mm
  • For placing of workpieces
  • Suitable for: KSC-F 125-362; 125-740
Technical data:
  • Width: 125 mm
  • Height: 11 mm
  • Weight: 0.08 kg
Width [mm] 125.0
Height [mm] 11.0
Weight [kg] 0.08

Scope of delivery
1 set of workpiece supports