PB 250-5
Pendulum bodies
ID 192104
PB 250-5, Pendulum bodies
Product features:
Product features:
- Delivery unit: 1 piece
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum bodies |
|---|---|
| Width B [mm] | 143.7 |
| Height H [mm] | 30.0 |
| Length L [mm] | 68.9 |
| Material | Steel 16MnCr5, hardened |