arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PT 18-1 Illustration similar

PT 18-1

Pendulum jaws supporting jaws

ID 160002

In stock
PT 18-1, Pendulum jaws supporting jaws

Product features:
  • Serration: 1.5 mm x 60°
  • Groove width: 18 mm
  • Delivery unit: 1 piece
Tools:
  • Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Product group Pendulum jaws supporting jaws
Serration 1.5 mm x 60°
Slot width N [mm] 18.0
Width B [mm] 50.0
Length L [mm] 97.0
Thread workpiece stop G M6
Hole spacing a [mm] 47.0
Hole spacing b [mm] 34.0
Screws M14
Material Steel 16MnCr5, hardened
m/piece [kg] 1.28