arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SRKL-AL 112 Illustration similar

SRKL-AL 112

Angled soft top jaws, made of aluminum

ID 1496963

In stock
SRKL-AL 112, Angled soft top jaws, made of aluminum

Product features:
  • Serration: Tongue and groove
  • Groove width: 8 mm
  • Width of path: 10 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
Product group Angled soft top jaws, made of aluminum
Serration Tongue and groove
Slot width N [mm] 8.0
Tab width S [mm] 10.0
Width B [mm] 25.0
Height H [mm] 30.0
Height H1 [mm] 27.5
Height H2 [mm] 26.0
Length L [mm] 61.5
Hole spacing a [mm] 28.0
Hole spacing b [mm] 18.0
Screws M8
Material Aluminum
m/set [kg] 0.27