GST 315
Hard stepped block jaws
ID 162102
GST 315, Hard stepped block jaws
Product features:
Product features:
- Serration: Straight serration
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard stepped block jaws |
|---|---|
| Serration | Straight serration |
| Width B [mm] | 32.0 |
| Height H [mm] | 66.0 |
| Height H1 [mm] | 32.0 |
| Length L [mm] | 116.3 |
| Clamping depth T [mm] | 10.0 |
| Material | Steel 16MnCr5, case-hardened |
| m/set [kg] | 3.5 |