ROTA-S plus 2.0 200-52 A4-VP1
手动车床卡盘,带卡爪快换
ID 819282
标准手动车床卡盘
产品特性:
产品特性:
- 三爪楔式卡盘
- 卡爪快换系统
- 通孔: 52 mm
- 主轴架: ISO 702-1 Nr. 4
- 卡爪接口: 斜细齿
- 单指行程: 7 mm
- 齿距: 4.8 mm
- 最大夹持力*: 100 kN
- 最大扭矩: 120 Nm
- 最大旋转速度: 4800 1/min
- 重量: 19.3 kg
Technical details
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 4 |
| Serration | Angled serration |
| Max. rotational speed [1/min] | 4800.0 |
| Max. clamping force [kN] | 100.0 |
| Max. torque [Nm] | 120.0 |
| Stroke/jaw [mm] | 7.0 |
| Tooth pitch [mm] | 4.8 |
| Height H with flange [mm] | 99.3 |
| Weight [kg] | 19.3 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 200
- red
-
STF 200
- yellow
-
SFA 200
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual