MHM-IT2 250
Lifting magnet for horizontal lifting of workpieces
ID 1495617
Standard magnetic clamping technology
Product features:
Product features:
- Lifting magnet Permanent
- Magnet type: Neodymium
- Dimensions: 215 x 90 x 160 mm
- Holding force flat: 250 kg
- Holding force round: 125 kg
- Min. workpiece thickness: 10 mm
- Clamping diameter: 40 - 185 mm
- Max. workpiece length: 2000 mm
- Max. working temperature: 80 °C
- Weight: 11 kg
Technical details
| Holding force flat [kg] | 250.0 |
|---|---|
| Holding force round [kg] | 125.0 |
| Min. workpiece thickness [mm] | 10.0 |
| Min. workpiece diameter [mm] | 40.0 |
| Max. workpiece diameter [mm] | 185.0 |
| Max. workpiece length [mm] | 2000.0 |
| Weight [kg] | 11.0 |
Scope of delivery
Lifting magnet, operating manual, CE declaration of conformity