arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SEZ-ER32-120

SEZ-ER32-120

Clamping Device Height Extensions

ID 471576

Clamping device height extension standard

Product features:
  • Top side for mounting of ER 32 collets
  • Bottom one-way clamping pin SPx 40 with indexing pin IXB V1
Technical data:
  • Dimensions: Ø154 x 120 mm
  • Clamping diameter: 2 - 20 mm
  • Max. clamping depth: 96 mm
  • Clamping depth with length adjustment screw: 13 - 48 mm
  • Material: Steel
  • Weight: 4.5 kg
Diameter [mm] 154.0
Min. workpiece diameter [mm] 2.0
Max. workpiece diameter [mm] 20.0
Material Steel
Weight [kg] 4.5

Scope of delivery
Collet-style holder, length-adjustment screw, clamping pins, pressure spring, indexing pins, cap nut; without collet