arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL3 200-V1-T

NSL3 200-V1-T

Clamping Stations

ID 1323570

In stock
Clamping station standard

Product features:
  • 2-way NSE3 138-V1
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Anti-rotation protection two-way 90°
Technical data:
  • Dimensions: 399 x 199 x 60 mm
  • Pull-down force: 16 kN
  • Pull-down force with turbo: 56 kN
  • Unlocking pressure: 6 bar
  • Weight: 16.7 kg
Length [mm] 199.0
Width [mm] 399.0
Pull-down force [kN] 16.0
Pull-down force with turbo [kN] 56.0
Unlocking pressure [bar] 6.0
Weight [kg] 16.7

Scope of delivery
Clamping station, sealing nipple, dust protection caps, operating manual; without clamping pin, without indexing pin, without cylindrical clamps