arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
PAL S mikro 110 x 50

PAL S mikro 110 x 50

Clamping pallets without clamping devices

ID 1358961

納期はお問い合わせください
Clamping pallet standard

Product features:
  • Top side for customer's finishing
  • Bottom two-way clamping pin SPx micro 10
Technical data:
  • Dimensions: 109,8 x 49,8 x 12 mm
  • Material: Steel
  • Plane parallelism: 0.02 mm
  • Weight: 0.5 kg
Length [mm] 109.8
Width [mm] 49.8
Material Steel
Plane parallelism [mm] 0.02
Weight [kg] 0.5

Scope of delivery
Clamping pallet, clamping pins