COS EN110S1-K
Modules
ID 1586500
Modules, EN110S1, Côté maître
- Nombre de contacts: 19
- Nombre de contacts: 7
Détails techniques
| Suitable on | Change head |
|---|---|
| Screw connection diagram | L über Adapterplatte |
| Transmission type | Signal |
| Weight [kg] | 0.66 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Protection class IP | IP64 (only in a coupled state) |
| Number of pin contacts | 19.0 |
| Nominal current [A] | 5.0 |
| Alternating voltage [V AC] | 250.0 |
| Direct voltage [V DC] | 250.0 |
| Electrical connection | Implementation by the customer |
| Number of pin contacts | 7.0 |
| Nominal current [A] | 13.0 |
| Alternating voltage [V AC] | 450.0 |
| Direct voltage [V DC] | 700.0 |
| Special properties | Direct soldering of the cable strands to the pin blocks |
The adapter plates COS Z56-K-L/3EN, ID 1585129 (robot side), or COS Z56-A-L/3EN, ID 1585144 (tool side), are required for the L-screw connection diagram. Up to three EN110S1 modules can be fastened to it.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.