SWO-F2HG14A-A
Fluid feed-through module
ID 30089379
Fluid feed-through module SWO-F, Size: F2HG14A, Quick-change adapter, Adapter side
- No. of fluid feed-throughs: 2
Technical details
| Suitable on | Quick-change adapter |
|---|---|
| Screw connection diagram | J |
| Transmission type | Hydraulics |
| Weight [kg] | 0.61 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| No. of fluid feed-throughs | 2.0 |
| Connection | G1/4" |
| Type of medium | Hydraulic, water |
| Volume flow KV [m³/h] | 0.39 |
| Max. operating pressure [bar] | 160.0 |
| Outlet connection | axial |
| Special properties | The pressure may only be applied to one port at any time. The high pressure creates separation forces, which greatly reduces the payload of the quick-change system.<br>The ports are self-sealing. Nevertheless, a small amount of liquid residue may remain on the surface of the ports when they are uncoupled. The amount of liquid depends to a large extent on the type of fluid processed. |
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.