arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBVS-W-S 90-30-18

GBVS-W-S 90-30-18

Soft Jaws

ID 490777

Upínací čelisti, standardní

Vlastnosti produktu:
  • Měkká ocelová upínací čelist
Technické údaje:
  • Rozměry: 90 x 30 x 18 mm
  • Vlastní hmotnost: 0.31 kg
Width [mm] 90.0
Depth [mm] 30.0
Height [mm] 18.0
Bundle piece
Weight [kg] 0.31

Scope of delivery
Top jaw