arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP 400-1 Illustration similar

SP 400-1

Clamping inserts

ID 194108

SP 400-1, Kleminserts
  • Hoogte H: 17 mm
  • Lengte L: 34.5 mm
  • Breedte B: 30 mm
  • Draad G: M8
Hoogte H [mm] 17.0
Lengte L [mm] 34.5
Breedte B [mm] 30.0
Draad G M8