EGS
Module de roto-pince avec pince parallèle
Pince rotative parallèle à 2 doigts électrique avec guidage des mors de base par roulements
描述
Advantages – Your benefits
- Control via digital I/O
for easy commissioning and rapid integration into existing systems. - Almost no wear parts
for high machine uptime and low operating costs - Small required space
as the rotary drive and gripper are merged in one compact module - Two to four stage adjustable gripping force
for simple adaption to sensitive workpieces - Four stage adjustable rotational speed
for high flexibility in cycle times - Very high maximum cycles per minute
for highest productivity - Backlash-free, pre-loaded cross roller guide
for precise gripping with nearly constant force for all permissible finger lengths - Standardized mounting bores
for numerous combinations with other components from the modular system
Options and special information
- Manually adjustable gripping force
With an integrated rotary switch, the gripping force can be adjusted in two stages for the EGS 25 – 100% and 50%, and in four stages for EGS 40 – 100%, 75%, 50%, and 25%. - Manually adjustable rotational speed
With an integrated rotary switch, the rotational speed can be adjusted in four stages – 100%, 75%, 50%, and 25%. - Optional status monitoring via external sensor system
The status of the gripping and swiveling movements can be monitored by external senors. - KA connection cable
Connection cables with an angled or a straight female connector can be ordered in various lengths to connect the module with the power supply and higher-level control system. - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.