GAP 32-090
ID 314622
- 单指行程: 2 mm
- 闭合力: 250 N
- 张开角度: 90 °
- 最高环境温度: 60 °C
Technical details
| 单指行程 [mm] | 2.0 |
|---|---|
| 闭合力 [N] | 250.0 |
| 闭合力(手指长度 0 mm) [N] | 280.0 |
| 每个手爪的张开角度 [°] | 90.0 |
| 重量 [kg] | 1.03 |
| 建议工件重量 [kg] | 1.25 |
| 每双行程的气缸容量 [cm³] | 25.0 |
| 最小工作压力 [bar] | 3.0 |
| 最大工作压力 [bar] | 7.0 |
| 额定工作压力 [bar] | 6.0 |
| 闭合时间 [s] | 0.35 |
| 打开时间 [s] | 0.35 |
| 最大允许手指长度 [mm] | 65.0 |
| 每个手指的最大允许重量 [kg] | 0.25 |
| 每个卡爪最大允许惯性 [kgcm²] | 14.87 |
| IP 防护等级 | 40 |
| 最低环境温度 [°C] | 5.0 |
| 最高环境温度 [°C] | 60.0 |
| 重复精度 [mm] | 0.05 |
| 力矩 Mx max. [Nm] | 12.9 |
| 力矩 My max. [Nm] | 12.6 |
| 力矩 Mz max. [Nm] | 4.0 |
| 最大轴向力 Fz max。 [N] | 590.0 |
Dimensions and maximum loads
抓取力,外夹抓取
Max. permissible inertia J*
Dimensions and maximum loads
The indicated moments and forces are statical values, apply for each base jaw and may appear simultaneously. Loads may additionally occur to the moment produced by the gripping force itself.
抓取力,外夹抓取
- X-axis:
- P 点 - 手指长度
- Y-axis:
- 抓取力
Max. permissible inertia J*
- X-axis:
- Closing/opening time
- Y-axis:
- Inertia
General notes about the series
Closing moment
is the arithmetic sum of the individual moment applied to each jaw.
Finger length
is measured from the reference surface as the distance P in direction to the main axis.
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.
Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.
Operating principle
Positively driven toggle-joint kinematics
Housing material
Aluminum alloy, anodized
Base jaw material
Steel
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Gripper in the ordered variant, accessory kit (centering sleeves, O-rings for direct connection/detailed contents see operating manual) and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Gripping force maintenance
possible by using the version with mechanical gripping force maintenance or pressure maintenance valve SDV-P