arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
THL-S plus 510 Z-Z

THL-S plus 510 Z-Z

Steady Rests with lateral Cylinder

ID 825731

Standard steady rest

Discontinuation information:
  • End-of-sales date: 2023-12-31
Product features:
  • Self-centering steady rest
  • Hydraulic actuation
  • Central lubrication
  • Cylindrical rollers
Technical data:
  • Clamping range: 90 - 350 mm
  • Max. clamping force per roller: 15 kN
  • Actuation pressure: 8 - 80 bar
  • Centering accuracy: < 0.06 mm
  • Repeat accuracy: < 0.01 mm
  • Max. circumferential speed: 565 m/min
  • Weight: 170 kg
Typ mazania Centrálne mazanie
Valčeky cylindrické
Min. upínací Ø [mm] 90.0
Max. upínací Ø [mm] 350.0
Min. prevádzkový tlak [bar] 8.0
Max. prevádzkový tlak [bar] 80.0
Max. upínacia sila na jeden valček [kN] 15.0
Presnosť centrovania [mm] < 0.06
Presnosť opakovania [mm] < 0.01
Max. obvodová rýchlosť [m/min] 565.0
Hmotnosť [kg] 170.0