TRIBOS-S SRE SO 35
Reduction insert open on the side
ID 206089
TRIBOS-S SRE SO 35, Reduction insert open on the side
- For clamping diameter: Ø25
- Length L1: 45 mm
Technical details
| For clamping diameter | Ø25 |
|---|---|
| D2 [mm] | 35.0 |
| L1 [mm] | 45.0 |
| Weight [kg] | 0.4 |
This version can only be used for ID 202376 and 203769