arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-M KD ER 25 Ø3x25.5 Illustration similar

TRIBOS-M KD ER 25 Ø3x25.5

Polygonal toolholders

ID 1388692

TRIBOS-M KD ER 25 Ø3x25.5, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-Mini
  • Toolholder interface: ER 25
  • Clamping diameter: 3 mm
  • Projecting length: 33 mm
  • Run-out accuracy: ≤ 0.01 mm of 2.5 x D
  • Min. torque: 1.5 Nm
Technology Polygonal toolholders
Series TRIBOS-Mini
Toolholder interface ER 25
Toolholder standard ISO 15488-A
Clamping diameter D1 3 mm
ER clamping size ER 25
D2 [mm] 9.0
D3 [mm] 10.0
Projecting length L1 [mm]/[inch] 33 mm / 1.3"
L2 [mm] 22.0
L4 [mm] 22.5
L5 [mm] 25.5
G M6x1
Min. torque [Nm] 1.5
Weight [kg] 0.25
Compatible with all conventional ER clamping nuts
These product variants are suitable for both milling as well as turning centers

Version
Rotationally symmetrical design

Run-out accuracy
≤ 0.01 mm of 2.5 x D

Tool shank quality
h6

Length-setting screw
Without adjustment screw for axial length adjustment
Depth stop available as accessory

Taper design
ER taper according to form A DIN-6388
Additional ER taper version available on request

Individual
Additional sizes and customized designs are available upon request