TRIBOS-RM HSK-E 40 Ø12x78
Polygonal toolholders
ID 225777
TRIBOS-RM HSK-E 40 Ø12x78, Toolholders
- Polygonal toolholders
- Series: TRIBOS-RM
- Toolholder interface: HSK-E 40
- Clamping diameter: 12 mm
- Projecting length: 78 mm
- Run-out accuracy: ≤ 0.006 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 20 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-RM |
| Toolholder interface | HSK-E 40 |
| Toolholder standard | DIN 69893-5 |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 20.0 |
| D3 [mm] | 21.5 |
| Projecting length L1 [mm]/[inch] | 78 mm / 3.1" |
| L2 [mm] | 60.2 |
| L4 [mm] | 30.0 |
| L5 [mm] | 58.0 |
| Min. torque [Nm] | 20.0 |
| Weight [kg] | 0.65 |
| Standard length | yes |
Version
Version with access hole
Very stable design for fast and precise work
Rotationally symmetrical design
Run-out accuracy
≤ 0.006 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
With thread for coolant tube
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request