WEL SCAPTO C4 Ø16x55
Porta-fresas WELDON
ID 23004400
WEL SCAPTO C4 Ø16x55, Toolholders
- WELDON end mill holders
- Series: WELDON
- Toolholder interface: SCHUNK CAPTO C4
- Clamping diameter: 16 mm
- Projecting length: 55 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technologie | WELDON Flächenspannfutter |
|---|---|
| Baureihe | WELDON |
| Werkzeughalterschnittstelle | SCHUNK CAPTO C4 |
| Werkzeughalternorm | ISO 26623-1 |
| Spanndurchmesser D1 | 16 mm |
| D2 [mm] | 48.0 |
| D6 [mm] | 35.5 |
| Auskraglänge L1 [mm] / [inch] | 55 mm / 2.2" |
| L2 [mm] | 51.0 |
| L4 [mm] | 32.5 |
| G1 | M14 |
| Gewicht [kg] | 0.61 |
| Kühlmitteldicht | ja |
| Standardlänge | ja |
Diese Produktvarianten eignen sich sowohl für Fräs- als auch für Drehzentren
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request