PSC Ø16h6-M16-43.5
Accessories direct workpiece clamping systems, standard
N.º de identificação 1398392
Accessories direct workpiece clamping systems, standard
Product features:
Product features:
- Fitting screw
- For fastening a clamping pin without collar
- Head diameter: 20.9 mm
- Fitting diameter: 16h6
- Thread : M16
- Screw length: 43.5 mm
- Weight: 0.1 kg
Detalhes técnicos
| Head diameter [mm] | 20.9 |
|---|---|
| Fitting diameter | 16h6 |
| Thread | M16 |
| Screw length [mm] | 43.5 |
| Weight [kg] | 0.1 |
Scope of delivery
Fitting screw