SGV-E 40-64-34.9
Adjustable jaws
ID 1327116
System jaws, standard
Product features:
Product features:
- Adjustable jaw, smooth
- Interface 1: W-40
- Interface 2: W-SEI
- Suitable for: KSM2 90
- Dimensions: 40 x 64 x 34,9 mm
- Weight: 0.9 kg
Technical details
| Breedte [mm] | 40.0 |
|---|---|
| Diepte [mm] | 64.0 |
| Hoogte [mm] | 34.9 |
| Bundel | stuk |
| Gewicht [kg] | 0.9 |
Scope of delivery
System jaw; without clamping inserts