GSC-G-2 M12-T12
Accessories for the manual clamping systems standard
ID 490756
Accessories for the manual clamping systems standard
Product features:
Product features:
- Clamping screws for base body
- Used for directly attaching clamping devices via the base body.
- Suitable for T-slot: 12 mm
- Thread : M12
- Weight: 0.1 kg
Technical details
| 스레드 | M12 |
|---|---|
| T 슬롯에 적합 [mm] | 12.0 |
| 중량 [kg] | 0.1 |
제공 범위
클램핑 나사