IXB V10 mikro
Accessories for the standard quick-change pallet systems
ID 436930
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Indexing pin
- Used to position the clamping pallets or clamping devices
- Type of anti-twist protection: V10
- Material: Stainless steel
- Weight: 0.002 kg
Technical details
| Tipo de proteção antirrotação | V10 |
|---|---|
| Material | Aço inoxidável |
| Peso [kg] | 0.002 |
Escopo de fornecimento
Pino de indexação