GWU-5 90-11
Accessories for the manual clamping systems standard
ID 1329412
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece support
- Suitable for: KSM2 90
- Width: 90 mm
- Height: 11 mm
- Weight: 0.07 kg
Technical details
| Width [mm] | 90.0 |
|---|---|
| Height [mm] | 11.0 |
| Weight [kg] | 0.07 |