arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSP3 160-Z-AS

KSP3 160-Z-AS

Pneumatic 2-jaw clamping force blocks

ID 1409274

Pneumatic clamping force block in standard version

Product features:
  • 2-jaw clamping force block
  • Centric clamping
  • Standard stroke
  • Jig-produced positioning bores
  • Clamping force amplification/external securing
  • Base jaws: Fine serration and tongue and groove
Technical data:
  • Dimensions: 160 x 160 x 82,2 mm
  • Clamping force at max. operating pressure: 45 kN
  • Additional clamping force resulting from spring assembly: 5.5 - 11 kN
  • Stroke per jaw: 3 mm
  • Max. jaw height: 60 mm
  • Repeat accuracy: 0.01 mm
  • Operating pressure: 3 - 9 bar
  • Air consumption per double stroke at 6 bar: 3400 cm³
  • Closing/opening time: 0.4 s
  • Weight: 11 kg
Stroke per jaw [mm] 3.0
Clamping force at max. operating pressure [kN] 45.0
Min. additional clamping force resulting from spring assembly [kN] 5.5
Max. additional clamping force resulting from spring assembly [kN] 11.0
Min. operating pressure [bar] 3.0
Max. operating pressure [bar] 9.0
Repeat accuracy of vise [mm] 0.01
Max. jaw height [mm] 60.0
Distance H [mm] 25.0
Air consumption per double stroke at 6 bar [cm³] 3400.0
Closing/opening time [s] 0.4
Weight [kg] 11.0

Scope of delivery
Clamping force block, fastening screws, cover plugs, clamping sleeves, fitting screws, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)