arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S plus 2.0 250-62 C8-VP2

ROTA-S plus 2.0 250-62 C8-VP2

Manual lathe chuck with quick jaw change

ID 819133

Standard manual lathe chucks

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 62 mm
  • Spindle holder: ISO 702-3 Nr. 8
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 7.7 mm
  • Tooth pitch: 6 mm
  • Max. clamping force: 160 kN
  • Max. torque: 210 Nm
  • Max. rotational speed: 4200 1/min
  • Weight: 33.9 kg
主轴类型 ISO 702-3
主轴尺寸 Nr. 8
细齿 斜细齿
最大旋转速度 [1/min] 4200.0
最大夹持力* [kN] 160.0
最大扭矩 [Nm] 210.0
行程/卡爪 [mm] 7.7
齿距 [mm] 6.0
高度 H,带法兰 [mm] 112.0
重量 [kg] 33.9

标配范围
卡盘、1 套带螺栓的基爪、卡盘安装螺栓、启动扳手、吊环螺栓和操作手册