THL plus 100 M-B
Steady rests with rear cylinder
ID 825114
Standard steady rest
Product features:
Product features:
- Self-centering steady rest
- Hydraulic actuation
- Manual lubrication
- Spherical rollers
- Clamping range: 4 - 66 mm
- Max. clamping force per roller: 1 kN
- Actuation pressure: 6 - 50 bar
- Centering accuracy: < 0.02 mm
- Repeat accuracy: < 0.005 mm
- Max. circumferential speed: 895 m/min
- Weight: 6.5 kg
Technical details
Type of lubrication | Manual lubrication |
---|---|
Rollers | spherical |
Min. clamping Ø [mm] | 4 |
Max. clamping Ø [mm] | 66 |
Min. operating pressure [bar] | 6 |
Max. operating pressure [bar] | 50 |
Max. clamping force per roller [kN] | 1 |
Centering accuracy [mm] | < 0.02 |
Repeat accuracy [mm] | < 0.005 |
Max. circumferential speed [m/min] | 895 |
Weight [kg] | 6.5 |