MSC-PM62F 200 x 100
MAGNOS for Grinding Applications
Ident.-Nr. 422076
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Parallel pole
- Magnet type: AlNiCo
- With low residual magnetism cycle
- Dimensions: 200 x 100 x 81 mm
- Pole orientation: Transverse
- Pole pitch: 3 + 0.8 mm (steel + brass)
- Max. holding force: 75 N/cm²
- Max. working temperature: 80 °C
- Weight: 15 kg
- Fixed connection with cable and open cable end
- Cable length: 5 m
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 68
Technical details
| L [mm] | 200.0 |
|---|---|
| B [mm] | 100.0 |
| H [mm] | 81.0 |
| Max. clamping force [N/cm²] | 75.0 |
| Pole pitch | 3 mm + 0.8 mm |
| Connection | 4-PIN |
| Number of channels | 1.0 |
| Mains voltage | 400 V / 460 V |
| Min. workpiece thickness [mm] | 2.0 |
| Weight [kg] | 15.0 |
Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity