arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC-5X 125-400-252

KSC-5X 125-400-252

5-axis vise

ID 1639489

Standard centric clamping vises

Product features:
  • Without system jaws
  • Prepared for NSE3 and GFD clamping pins
  • Tall version
Technical data:
  • Dimensions: 125 x 400 x 252 mm
  • Max. clamping force: 40 kN
  • Max. torque: 130 Nm
  • Weight: 45.5 kg
Width of the clamping vise [mm] 125.0
Height [mm] 252.0
Max. clamping force [kN] 40.0
Max. torque [Nm] 130.0
Weight [kg] 45.5

Scope of delivery
Vise, operating manual; without spanner wrench, without clamping claws