arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPA mini 20-K

SPA mini 20-K

夹持销

ID 1490545

标准定位销

产品特性:
  • 标准定位销
  • 定心销
技术参数:
  • 夹紧力 M6: 15 kN
  • 夹紧力 M8: 25 kN
  • 材料: 不锈钢
  • 重量: 0.03 kg
Houdkracht M6 [kN] 15.0
Houdkracht M8 [kN] 25.0
Materiaal Roestvrij staal
Variantuitvoering Centreerringen
Gewicht [kg] 0.03

Levering
Klempennen inclusief korte bevestigingsschroef