ROTA NCML
Placa com centralização manual da peça
Placa híbrida, que combina as vantagens da centralização através de um placa de torno manual de 3 castanhas e fixação sem deformação da tecnologia de fixação magnética de todos os componentes ferromagnéticos.
Description
Advantages – Your benefits
- Workpiece centering via manual 3-jaw wedge bar chuck
No manual alignment of the workpiece is necessary - Deformation-free magnetic workpiece clamping
For maximum radial and axial run-out tolerances - High magnetic holding forces
Depending on the workpiece geometry and material, a high cutting performance is possible - For internal and external centering
For universal and flexible use - Optimal dirt sealing, encapsulated centering chuck
Low maintenance and ensured high clamping accuracy - Standard interface for centering jaws
Centering jaws can be manufactured from SCHUNK standard jaws - High clamping force due to jaw support
Improved cutting performance, particularly during hard turning - For grinding and hard turning
Ideal for high-precision workpiece machining - For horizontal and vertical machines
Suitable for use with almost every machine tool (turning – milling – grinding) - 3-sided machining possible due to retractable jaws
Reduced set-up costs, shorter processing times
Options and special information
- Low-deformation clamping of rings and fitting disks
The ROTA NCML is a combination of manual lathe chuck and magnetic clamping chuck. The manual lathe chuck serves to center the workpiece on the chuck and then clamps it via the magnetic clamping chuck without deformation and vibration. Double AlNiCo magnets are integrated in the magnetic chuck, which allow for demagnetization of the workpiece after machining. - The hybrid chuck is controlled via a control unit or directly via the machine control system. The workpiece can also be lifted from the chuck using pole extensions, and then milled from three sides.