GBC 90-22-8.8
Serrated jaw
ID 490572
Top jaws, standard
Product features:
Product features:
- Jaw, hewn
- Interface 1: W-90-2
- Dimensions: 90 x 22 x 8,8 mm
- Weight: 0.13 kg
Détails techniques
| 폭 [mm] | 90.0 |
|---|---|
| 깊이 [mm] | 8.8 |
| 높이 [mm] | 22.0 |
| 번들 | 부품 |
| 중량 [kg] | 0.13 |
Lieferumfang
Aufsatzbacke, Befestigungsschrauben