arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 11 Ø3-3.5 Illustration similar

CC ER 11 Ø3-3.5

ER spantangen

ID 280105

CC ER 11 Ø3-3.5, ER spantangen
  • DIN ISO 15488-B (ER/ESX)
  • Voor klemdiameter: Ø3 - 3.5
  • Diameter: 3.5 mm
  • Lengte L1: 18 mm
  • Uitloopnauwkeurigheid: ≤ 0,005 mm
For ER 11
For clamping diameter Ø3 - 3.5
D1 min. [mm] 3.0
D1 max. [mm] 3.5
D2 [mm] 11.0
D3 [mm] 11.5
L1 [mm] 18.0
Weight [kg] 0.034
ER collet standard DIN ISO 15488-B