arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
HM

HM

Clamping inserts
The round version of the HM clamping insert with soldered carbide offers an economic solution combining soft top jaws and blanks to manufacture full-fledged hard chuck jaws. On request, the clamping insert can also be used in SCHUNK special chuck jaws according to our design or your own. By simply exchanging worn out inserts, a cost reduction can be achieved.
The clamping insert is suitable for O.D. clamping and is fastened from behind. The seat for the clamping insert can be easily manufactured.
Series
Product group
Alle filters
0} resultaten
184100
10.0 mm
10.0 mm
M5 
184101
9.5 mm
12.7 mm
M5 
184102
12.7 mm
12.7 mm
M6 
184103
9.5 mm
15.8 mm
M6 
184104
9.5 mm
19.0 mm
M6 
184106
10.0 mm
6.0 mm
M3 
184107
10.0 mm
8.0 mm
M4