PGN-plus
Universal gripper
Dit product is een SCHUNK Classic-product.
Meer informatie en contact opnemen hier.
Alternatieve producten:
Universal 2-finger parallel gripper with a high gripping force and high maximum moments due to the use of a multi-tooth guidance
Beschrijving
Advantages – Your benefits
- Robust multi-tooth guidance
for precise handling - High maximum moments possible
suitable for using long gripper fingers - Drive concept oval piston
for maximum gripping forces - Mounting from two sides in three screw directions
for universal and flexible gripper assembly - Air supply via hose-free direct connection or screw connections
for universal and flexible gripper assembly - Comprehensive sensor accessory program
for versatile querying possibilities and stroke position monitoring - Compact dimensions
for minimal interfering contours in handling - Manifold options
for special optimization for your specific case of application (dustproof, high-temperature, corrosion-protected, etc.)
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - Anti-corrosion version K
for use in corrosion-inducing atmospheres - High-temperature version V/HT
for use in hot environments - Power booster version KVZ
if higher gripping forces are required - Precision version P
for the highest accuracy - ATEX version EX
for explosive environments - Dustproof version SD
absolutely dustproof, increased degree of protection against ingress of materials. - Additional versions
Various options can be combined with each other. - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.