arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 16 P Ø1/16 Illustration similar

CC ER 16 P Ø1/16"

ER precision collet chucks

ID 1403885

CC ER 16 P Ø1/16", ER precisiespankoppen
  • DIN ISO 15488-B (ER/ESX)
  • Voor klemdiameter: Ø1/16"
  • Diameter: 1/16"
  • Lengte L1: 27.5 mm
  • Uitloopnauwkeurigheid: ≤ 0,002 mm
Voor ER 16
Voor klemdiameter Ø1/16"
D1 min. [mm] 1.0875
D1 max. [mm] 1.5875
D2 [mm] 16.0
D3 [mm] 17.0
L1 [mm] 27.5
Gewicht [kg] 0.025
ER-spantang standaard DIN ISO 15488-B