arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER 16 BT-DC 30x100 Illustration similaire

ER 16 BT-DC 30x100

Mandrins à pince ER

Ident.-Nr. 1419318

ER 16 BT-DC 30x100, Porte-outils
  • Mandrins à pince ER
  • Gammes: Mandrins à pince ER
  • Version Dual Contact
  • Interface de porte-outils: BT-DC 30
  • Longueur de projection: 100 mm
  • Concentricité: ≤ 0,008 mm à 2,5 x D
  • Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
Etendue de la livraison: Avec écrou de serrage
Technology ER collet chucks
Series ER collet chucks
Toolholder interface BT-DC 30
ER clamping size ER 16
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 7.0
D2 [mm] 28.0
D3 [mm] 28.0
Projecting length L1 [mm]/[inch] 100 mm / 3.9"
Projecting length L1 [mm] 100.0
L4 [mm] 17.5
L5 [mm] 78.0
G M8x1
Weight [kg] 0.49
Coolant-proof yes

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD

Face contact
Similar to DIN ISO 7388-2 JD however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces

Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request