arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
ROTA TPS 250-68 K-SV90°

ROTA TPS 250-68 K-SV90°

固定三爪卡盘,气动

IDnr. 816157

标准固定式动力卡盘

产品特性:
  • 三爪楔式卡盘
  • 用于固定使用的底板
  • 通孔: 68 mm
  • 卡爪接口: 1/16" x 90° Nut 21H7
技术参数:
  • 单指行程: 5 mm
  • 最大夹紧力 (6 bar): 105 kN
  • 最大启动压力: 3 - 8 bar
  • 卡盘高度: 147 mm
  • 重量: 60 kg
Serration 1/16" x 90°
Max. clamping force (at 6 bar) [kN] 105.0
Min. operating pressure [bar] 3.0
Max. operating pressure [bar] 8.0
Stroke per jaw [mm] 5.0
Weight [kg] 60.0

Scope of delivery
Power lathe chuck, studs, T-nuts, straight fitting, elbow-union, assembly tool, operating manual; without top jaws