arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
FFV Z195-D8 Illustration similar

FFV Z195-D8

Standard adapter plate

IDnr. 836222

Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z195
  • Machine side: ISO 702-2 No. 8
Technical data:
  • Chuck pitch circle: 223.8 mm
  • Spindle pitch circle: 171.4 mm
  • Height: 38 mm
  • Through-hole: 136.2 mm
  • Weight: 6.4 kg
Chuck side Z195
Machine side ISO 702-2 No. 8
Chuck pitch circle [mm] 223.8
Spindle pitch circle [mm] 171.4
Height [mm] 38.0
Through-hole [mm] 136.2
Weight [kg] 6.4

Levering
Adapterplaat, bevestigingsschroeven