arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS GZB-S Ø20 Ø3 KD/RS Illustration similar

WZS GZB-S Ø20 Ø3 KD/RS

Intermediate sleeves for tool grinding toolholders

Ident.-Nr. 207965

WZS GZB-S Ø20 Ø3 KD/RS, Intermediate sleeves for tool grinding toolholders
  • With radial safety bore
  • Clamping diameter: 3 mm
  • Length: 50.5 mm
Technology Intermediate sleeves for tool grinding toolholders
Series WZS GZB-S KD/RS
Toolholder interface WZS GZB-S Ø 20 KD/RS
Clamping diameter D1 3 mm
D2 [mm] 20.0
D3 [mm] 24.0
D4 [mm] 4.0
L2 [mm] 43.0
L10 [mm] 2.0
Weight [kg] 0.1

Version
With radial safety bore

Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar

Individual
Additional sizes and customized designs are available upon request