arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
S3A-G5 250 Illustration similaire

S3A-G5 250

3-axis grip jaw

ID 1471187

System jaws, standard

Product features:
  • 3-axis grip jaw
  • With grip step and ground clamping face
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 250
Technical data:
  • Dimensions: 125 x 66 x 40 mm
  • grip step: 5 mm
  • Weight: 1.5 kg
Spannbereiche Backenstellung 1:
  • Glatte Stufe: 21 - 170 mm
  • Grip-Stufe: 37 - 186 mm
  • Spannbereich Backenstellung 2:
  • Glatte-Stufe: 58 - 210 mm
  • Grip-Stufe: 74 - 226 mm
Width [mm] 125.0
Height [mm] 40.0
Suitable for 250
Weight [kg] 1.5

Scope of delivery
3-axis jaw; without mounting screws