arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVP-L30-22 430x380

PVP-L30-22 430x380

Accessories for standard magnetic clamping technology

ID 1358588

Zubehör Magnetspanntechnik Standard

Produktmerkmale:
  • 8fach Polplatte
  • Zum Einfräsen von Konturen und Sonderformen.
  • Technologie: Parallelpol
  • Passend zu: MFPS-P-A1-L30 430 x 380
Technische Daten:
  • Abmessungen: 430 x 380 x 22 mm
  • Polteilung: 30 mm + 10 mm
  • Gewicht: 27 kg
Length [mm] 430.0
Width [mm] 380.0
Height [mm] 22.0
Weight [kg] 27.0

Scope of delivery
Pole plate, fastening screws