arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVB-2-L30-30 60x30

PVB-2-L30-30 60x30

Acessórios para tecnologia de fixação magnética padrão

ID 1424093

Accessories for standard magnetic clamping technology

Product features:
  • Versatile double pole extension
  • With through-bore and M6 screw.
  • Technology: Parallel pole
  • Compensation stroke 4 mm.
Technical data:
  • Dimensions: 60 x 30 x 30 mm
  • Compensation stroke: 4 mm
  • For pole size: 30 mm + 10 mm
  • Pole pitch: 30 mm + 10 mm
Length [mm] 60.0
Width [mm] 30.0
Height [mm] 30.0
Min. height [mm] 28.0
Max. height [mm] 32.0
Compensation stroke [mm] 4.0